VacuMaster Multi for swiveling wooden boards by 90°

Vacuum Lifting Device VacuMaster Multi

Handling large, heavy wooden boards, either airtight or porous

Application

  • Rough and coated MDF, OSB and particle boards
  • Also for gypsum fiber and gypsum plaster board as well as plastic sheets
  • 90° swiveling of workpieces (optional)

Design and Function

  • Vacuum lifting device with movable operator handle to adjust the working height
  • High-power vacuum blower with centrifugal mass to delay vacuum dissipation in event of a power failure
  • Audible warning device
  • Reversing valve to quickly release the load
  • Electric drive for continuous and precise swiveling through 90° (optional)
  • Large suction plates which can be shifted the main beam

Your Benefits

  • Work ergonomically at any working height
  • Porous workpieces are handled very securely
  • Robust design for use in harsh working environments
  • Precise, continuous swiveling (optional)
  • Large volume for highly porous workpieces

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Functional principle of VacuMaster Multi for picking up large and porous plates

Technical Data

TypeMax. lift capacity horizontal [kg]Max. lift capacity vertical [kg]Workpiece format min. [mm]Workpiece format max. [mm]No. suction platesSize suction plates [mm]
Multi 400400-1,100 x 7004,100 x 2,10011,000 x 675
Multi 400400-1,400 x 1,1005.600 x 2,10021,000 x 675
Multi 400/150 90°4001501,100 x 7004,100 x 2,10011,000 x 675
Multi 400/300 90°4003001,400 x 1,1005.600 x 2,10021,000 x 675
Multi 400/300 90°4003002,200 x 1,0005,600 x 2,1008∅ 400
TypeMain beam length L [mm]Overall height H [mm]Operator handle L1 [mm]Weight [kg]
Multi 400-5201,05080
Multi 4002,0006001,050133
Multi 400/150 90°-5401,050101
Multi 400/300 90°2,0006201,050159
Multi 400/300 90°2,5006301,050189

Accessories for Vacuum Lifting Device VacuMaster Multi

CEE-Connect

Quick-connect electrical connection

The CEE plug suggests the lifting device to be easily connected to the power supply and then quickly disconnected if necessary (only for VacuMaster Basic).