VacuMaster Window Comfort for rotating and palletizing windows

Lifting Device VacuMaster Window Comfort

Vertical handling of windows, glass sheets and glass components

Application
  • For windows with sash parts or frames protruding up to 45 mm
  • Workpieces can be rotated by 90° (3,000 mm maximum workpiece diameter for rotating)
Design and Function
  • Operator handle with integrated control of all functions
  • Air-saving function to reduce energy consumption
  • Electric rotation unit for one-directional motorized rotation through 90° (optional)

Features VacuMaster Window Comfort

  • Same basic features as VacuMaster Window
  • Electric vacuum pump for short evacuation times
  • Manual rotation unit, up to 90° left or right
  • Audible warning device and vacuum reservoir for redundant safety in loss of vacuum and power failure respectively
  • UV and ozone-resistant suction plates
Your Benefits
  • Secure handling of glass while leaving no marks
  • Increase in productivity due to faster turnover
  • Effortless rotation of workpieces
  • Small basic body for a good view

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

VacuMaster Window Comfort

Technical Data

TypeMax. lift capacity* [kg]Min. workpiece format [mm]Max. workpiece format [mm]Number of suction plates∅ suction plates [mm]
Window Comfort 200200320 x 6302.000 x 2.0002300
Window Comfort 200 EL200320 x 6302.000 x 2.0002300
Window Comfort 300300630 x 6302.000 x 2.0004300
Window Comfort 300 EL300630 x 6302.000 x 2.0004300
TypeLength L [mm]Width B [mm]Overall height H [mm]Operator handle L1 [mm]Weight [kg]Rotation mechanism
Window Comfort 200630 - 93030092055055Manual, left/right
Window Comfort 200 EL630 - 93063092057071Electric, right
Window Comfort 300630 - 9303001.09063059Manual, left/right
Window Comfort 300 EL630 - 9306301.09065076Electric, right

Accessories for Vacuum Lifting Device VacuMaster Window Comfort

Vacuum Gripper Shut-Off

Adapts to changing workpieces

With the vacuum gripper shut-off valve several vacuum grippers can be turned off for handling of cut pieces or pieces with gaps.