Back to overview

Technical Data Vacuum Lifting Device VacuMaster Basic: 90° Swiveling

Shown using the VacuMaster Comfort as an example

(1) Suction plates, diameter 125 mm up to 360 mm

(2) Operator handle (L1) 425 mm up to 1,185 mm

(3) Cross beams (B) 400 mm up to 1,500 mm

(4) Main beam (L) 800 mm up to 6,400 mm

(5) Basic module with vacuum generator, vacuum pump with 4, 8, 16, 25m3/h suction capacity

(6) Eye for chain hoist, diameter 50 mm

Type
Max. lift
capacity [kg]
Workpiece
format
[mm]
Dimensions
L x B (width)
[mm]
Overall height H
Basic [mm]
Overall height H
Comfort [mm]
Operator
handle L1
[mm]
Suction plates**
No.
Suction plates**
Ø [mm]
Weight
Basic [kg]
Weight
Comfort [kg]
Basic / Comfort 1252,000 x 1,0001,600 x 75072072072523607476
 2,500 x 1,2501,600 x 75080080072542107981
 4,000 x 2,0003,200 x 1,5008008001,025821094101
Basic / Comfort 2502,500 x 1,2501,600 x 75080080072542609193
 4,000 x 2,0003,200 x 1,5008008001,0258210102104
Basic / Comfort 5002,500 x 1,2501,600 x 7501,0301,0307854360135137
 4,000 x 2,0003,200 x 1,5001,0301,0301.0858360151153

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.