Back to overview

Technical Data Vacuum Lifting Device VacuMaster Basic: Horizontal Handling

Shown using the VacuMaster Comfort as an example

(1) Suction plates, diameter 125 mm up to 360 mm

(2) Operator handle (L1) 345 mm up to 1,060 mm

(3) Cross beams (B) 400 mm up to 1,500 mm

(4) Main beam (L) 800 mm up to 6,400 mm

(5) Basic module with vacuum generator, vacuum pump with 4, 8, 16, 25m3/h suction capacity, vacuum ejector with 53,5m3/h suction capacity

(6) Eye for chain hoist, diameter 52 mm

Type*
Max. lift
capacity [kg]
Workpiece
format [mm]
Dimensions
L x B (width)
[mm]
Overall height
H [mm]
Operator
handle L1
[mm]
Suction
plates**
Weight
[kg]
BasicComfortNo.Ø [mm]BasicComfort
Basic / Comfort 1251,000 x 1,000800 x 750 49044565512503842
  2,000 x 1,0001,600 x 75041044564522104250
2,500 x 1,2501,600 x 75049052574541255264
3,000 x 1,5002,400 x 1,15055559094561256268
 4,000 x 2,0003,200 x 1,5005555901,04581258088
Basic / Comfort 2501,000 x 1,000800 x 75049044565513604045
2,000 x 1,000 1,600 x 75041044564522504452
2,500 x 1,2501.600 x 75049052574542105462
3,000 x 1,5002,400 x 1,15055559094561605967
 4,000 x 2,0003,200 x 1,500 5555901,04581258088
Basic / Comfort 5002,500 x 1,2501,600 x 75057060576042507184
3,000 x 1,5002,400 x 1,15063567096062108891
4,000 x 2,0003,200 x 1,5006356701,0608210106130
Basic / Comfort 7503,000 x 1,5002,400 x 1,150635670960625091105
4,000 x 2,000 3,200 x 1,5006356701,0608210115122

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.