Back to overview

Technical Data Vacuum Lifting Device VacuMaster Comfort: 180° turning

(1) Adjustment possibility to hook the chain hoist,
diameter 25 mm

(2) Basic module

(3) Operator handle (L1) 1,265 mm up to 1,830 mm

(4) Suction plates, diameter 125 mm up to 360 mm

(5) Cross beams (B) 400 mm up to 1,500 mm

(6) Main beam (L) 800 mm up to 6,400 mm

(7) Vacuum generator, vacuum pump with 4, 8, 16m3/h
suction capacity

Type*
Max. capacity [kg]
Workpiece 
format [mm]
Dimensions
L x B [mm]
Overall height H
[mm]
Operator
handle L1
[mm]
Suction plates** Weight
[kg]

BasicComfortNo.Ø [mm]BasicComfort
Basic / Comfort 751,000 x 1,000800 x 7501,1501,1501,26522507474
2,000 x 1,0001,600 x 7501,1501,1501,26522508282
2,500 x 1.2501,600 x 7501,2201,2201,26542109292
Basic / Comfort 1252,000 x 1,0001,600 x 7501,1601,1601,26523608787
2,500 x 1,250 1,600 x 7501,2301,2301,26542109292
Basic / Comfort 2502,000 x 1,0001,600 x 7501,7701,7701,8304360137139
2,500 x 1,2501,600 x 7501,7501,7501,8308210145147
4,000 x 2,0003,200 x 1,5001,7501,7501,8308210165167

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats. Technical data for VacuMaster Basic/Comfort 500 on request.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.