VacuMaster Window for rotating and palletizing windows

Vacuum Lifting Device VacuMaster Window 200/300

Vertical handling of windows, glass sheets and glass components

Application

  • For windows with sash parts or frames protruding up to 45 mm
  • Workpieces can be rotated by 90° (3,000 mm maximum workpiece diameter for rotating)

Design and Function

  • Operator handle with ergonomic bow shape
  • Electric vacuum pump for short evacuation times
  • Audible warning device and vacuum reservoir for redundant safety in loss of vacuum and power failure respectively
  • UV and ozone-resistant suction plates
  • Manual rotation unit, up to 90° left or right
  • Electric rotation unit for one-directional motorized rotation through 90° (optional for VacuMaster Window Comfort)
  • Comfort operation with integrated control of all functions

Product Highlights

  • Secure handling of glass while leaving no marks
  • Increase in productivity due to faster turnover
  • Effortless rotation of workpieces
  • Narrow base body for good visibility

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Technical Data

VacuMaster Window Basic

TypeRotation mechanismMax. lift capacity* [kg]Number of suction plates∅ suction plates [mm]
Window Basic 200Manual, left/right2002305
Window Basic 300Manual, left/right3004305
TypeLength L [mm]Width B [mm]Overall height H [mm]Total depth L1 [mm]Weight [kg]
Window Basic 200630 - 93030594039039
Window Basic 300620 - 9106401,10040055

VacuMaster Window Comfort

TypeRotation mechanismMax. lift capacity [kg]Number of suction plates∅ suction plates [mm]
Window Comfort 200Manual, left/right2002305
Window Comfort 200 ELElectric, right2002305
Window Comfort 300Manual, left/right3004305
Window Comfort 300 ELElectric, right3004305
TypeLength L [mm]Width B [mm]Overall height H [mm]Total depth L1 [mm]Weight [kg]
Window Comfort 200630 - 93030094055055
Window Comfort 200 EL630 - 93063094057071
Window Comfort 300620 - 9103001.10063059
Window Comfort 300 EL620 - 9106301.10065076

Accessories for Vacuum Lifting Device VacuMaster Window

Vacuum Gripper Shut-Off

Adapts to changing workpieces

With the vacuum gripper shut-off valve several vacuum grippers can be turned off for handling of cut pieces or pieces with gaps.

CEE-Connect

Quick-connect electrical connection

The CEE plug suggests the lifting device to be easily connected to the power supply and then quickly disconnected if necessary (only for VacuMaster Basic).

Further lifting devices

Are you in search of other lifting devices? More lifting devices you can find here.