Vacuum Tube Lifters Jumbo

Move Goods Weighing up to 300 kg Quickly and Easily

Cardboard boxes, bags, barrels, wooden boards and a variety of other applications – the vacuum tube lifter Jumbo tackles big jobs in the shortest amount of time. The intuitive operation allows you to move loads quickly, precisely and always ergonomically. It is the ideal aid for machine loading, for shipping and picking areas and for many other lifting applications.

Documentation
Selection Aid Vacuum Lifters:

Function and selection of vacuum lifters

Product Inquiry:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Vacuum Tube Lifters Jumbo

Application
Fast and frequent lifting and moving of workpieces weighing up to 300 kg, for example:

  • Handling goods such as cardboard boxes, bags, barrels, buckets and jugs within in-house logistics processes
  • Loading and unloading CNC machining centers

Your Benefits

  • Increased productivity thanks to reduced handling and loading times
  • Secure, damage-free gripping by using vacuum
  • Minimization of downtime due to employee injury
  • Increase in employee motivation
  • Only one person for handling

Design and Function

The lifting unit, operating unit, vacuum grippers and vacuum generator on the vacuum tube lifter Jumbo can be configured according to customer specifications. The Jumbo is characterized by its lifting unit, which contracts and extends when lifting and lowering the load. The large effective suction area confers a safe holding of the workpiece. Schmalz also offers a comprehensive range of accessories and a complete system with a highly responsive aluminum crane upon request.

Product Overview

Three high-performance types for a variety of applications: JumboFlex, JumboErgo and JumboSprint differ in the form and function of their operator handles and are conceived in each case for specific applications.

JumboFlex

  • Workpieces up to 50 kg
  • One-hand operation for rapid movement processes

JumboErgo

  • Workpieces up to 300 kg in different formats
  • Twist grip for safe operation
  • Workpieces swivel by up to 90° (optional)

JumboSprint

  • Compact workpieces up to 300 kg
  • Rotating operator handle for precise operation

JumboSprint Ex

  • Compact workpieces up to 250 kg
  • Rotating operator handle for precise operation
  • For use in areas where there is a risk of explosion