Tube Lifter JumboSprint

For compact workpieces weighing up to 300 kg

Highlights:

  • Compact workpieces weighing up to 300 kg
  • Rotating operator handle for precise operation
  • Design for use in areas where there is a risk of explosion (JumboSprint EX)

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

The JumboSprint is equipped with a bow-shaped operator handle which extends all the way around the unit. This allows the user to optimally position it on compact goods such as bags or rubber bales. The load is raised by pulling up on the handle lever and lowered by pushing down.

Documentation

Modular System

Modular system of tube lifter JumboSprint

Accessories for Vacuum Tube Lifters JumboSprint

Radio Remote Control SRC

Save up to 40% in energy with the push of a button

With the radio remote control SRC, you can directly switch off the vacuum generator on the operator handle when not in use and then back on again. The radio remote control is activated by a simple button push and needs no energy source due to an integrated solar cell.

Quick-Change Adapter SWA

Instantly switch vacuum gripper

The quick-change adapter SWA allows you to quickly and easily switch the vacuum gripper on your tube lifter in order to adapt to changing workpieces.

Rotation Unit DE

Continuously rotate workpieces

With the rotation unit DE, vacuum-gripped workpieces weighing up to 200 kg can be continuously rotated and positioned precisely.

Venting Unit BEL

Instantly release workpieces

The venting unit BEL allows non-porous workpieces to be released from the vacuum gripper and set down.

Silencer Box SBB

Reduce the sound level

The silencer box SBB reduces the sound level of the vacuum generator to 65 dB(A) and protects it from outside dirt. It can be easily mounted on the optional blower mounting platform.

Dust Filter STF

Protection against dirt

The dust filter STF keeps dirt particles away from the vacuum generator and is always recommended to protect the generator. An optional differential pressure monitor with a signal lamp indicates when the dirty filter has to be changed.

Hose-Cylinder Extension SZV

Reach into deep containers

The hose-cylinder extension SZV enables ergonomic loading and unloading of containers such as lattice boxes.

Motor-Protection Switch MSS

Protection against thermal overload

With the motor-protection switch MSS the vacuum generator can be switched on/off and protected against overcurrent. It can be integrated into the Schmalz crane column without the need for complicated wiring and can be optionally locked.

Protective Tube and Retaining Net

Protection against wear

The protective tube prevents mechanical damage to the lift tube and is easy to clean. The retaining net protects the vacuum grippers and the lift tube when the tube lifter is not in use and allows for space-saving storage.