JumboFlex High-Stack

Optimal use of Space in Storage Areas and by Transport Devices

Highlights:

  • Solution for stacking cardboard boxes with up to 50 kg weight
  • Stack up to 255 cm high
  • Lift and lower transport materials without back strain

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

With the JumboFlex High-Stack, Schmalz offers a safe solution for stacking cardboard boxes with up to 50 kg weight in an ergonomically optimal range of up to 255 cm high.

Design

  • Ergonomic single-handed control handle for controlling the tube lifter including additional guide handle for optimal handling
  • Equally intuitive to use for right-handed and left-handed users
  • Control handle can be adjusted to the stack height
  • Safety feature allows workpieces to be released only in a lowered position
  • Continuous workpiece rotation with additional catch lever in 90° increments
  • Fast gripper change thanks to the integrated quick-change adapter

Highlights

  • Optimal use of space in storage areas and by transport devices
  • Best possible ergonomics thanks to adjustable handle length and adjustable continuous guide handle
  • High flexibility provided by large selection of grippers in the Schmalz product range
  • No wear thanks to pipe-integrated vacuum line and additional vacuum hoses prevent interference contours
  • Easy release of workpieces through reducing the residual vacuum on the gripper

JumboFlex High-Stack

Lift and lower transport materials without back strain

Request product now!