Vacuum Tube Lifter JumboFlex

One-hand operation for workpieces weighing up to 50 kg

Highlights:

  • Workpieces up to 50 kg with high cycle frequencies
  • One-hand operation for rapid movement processes
  • One-finger / two-finger control for right-handed and left-handed users

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

The vacuum tube lifter JumboFlex allows you to move lighter goods up to 50 kg ergonomically and with high cycle rates. The control handle fits comfortably in the hand and allows the operator to work for a long period of time without fatigue. With simple one-finger control, lifting, lowering and releasing the load is extremely intuitive. The JumboFlex’ wide range of features allows it to tackle virtually any task. It comes standard with a quick-change system for replacing the vacuum grippers. Workpieces which are gripped from the vertical side automatically swing back into the horizontal position where they can be continuously rotated.

Documentation

Modular System

Modular system of tube lifter JumboFlex

(1) Lifting unit with protective tube

(2) Suspension height can be adjusted without a load attached

(3) Filter, changeable without tools

(4) One-finger control for lifting, lowering and releasing the load

(5) Ergonomic control handle with non-slip elements

(6) Continuous rotation, can be locked in 90° increments

(7) Quick-change adapter for fast, tool-free gripper change

(8) Vacuum grippers, adapted to the workpiece

(9) 90° slewing mechanism (manual) for picking up loads from the side

(10) Radio remote control SRC for vacuum generator (optional)

The operating unit of the JumboFlex 50 for maximum loads of up to 50 kg is different than the operating unit of the JumboFlex for maximum loads of up to 20 and 35 kg.

Operator handle JumboFlex 50

Accessories for Vacuum Tube Lifters JumboFlex

Radio remote control SRC

Save up to 40% in energy with the push of a button

With the radio remote control SRC, you can directly switch off the vacuum generator on the operator handle when not in use and then back on again. The radio remote control is activated by a simple button push and needs no energy source due to an integrated induction generator.

sbb

Silencer box SBB

Reduce the sound level

The silencer box SBB reduces the sound level of the vacuum generator to 65 dB(A) and protects it from outside dirt. It can be easily mounted on the optional blower mounting platform.

Dust filter STF

Protection against dirt

The dust filter STF keeps dirt particles away from the vacuum generator and is always recommended to protect the generator. It can be cleaned quickly and easily.

Motor-protection switch MSS

Protection against thermal overload

With the motor-protection switch MSS the vacuum generator can be switched on/off and protected against overcurrent. It can be integrated into the Schmalz crane column without the need for complicated wiring and can be optionally locked.

Storage rack AB-JU

Secure storage

The storage rack AB-JU can be used to store the JumboFlex when not in use in order to protect the lift tube and vacuum grippers.

Protective tube SCHU-SCHL

Protection against wear

The protective tube prevents mechanical damage to the lift tube and is easy to clean. The protective tube is included as standard with the JumboFlex.