Sheet Transport Trolley

The panel transport trolley is your ideal helper when you need to feed or unload table or upright saws. Its maximum carrying load and panel format are impressive.

Sheet transport trolleys PTS 250

  • For loading and unloading table and upright saws
  • Infinitely variable lifting and lowering with easytouse trolley lifter
  • Mechanical swiveling unit to swivel workpieces from a vertical position to a horizontal position and vice versa
  • Maximum sheet size: 5,200 x 2,100 mm
  • Contact surface is infinitely adjustable