Sheet transport trolleys PTS 250

  • Easy transporting of panel materials made of wood or plastic
  • Transporting workpieces to a horizontally or vertically positioned saw

Our Highlights...

  • Supporting surface continuously adjustable
  • Robust design
  • Built-in mechanical swivel unit
  • 4 controllable rollers, two of which have brakes

Your Benefits...

  • Effortless assembly at different table levels
  • Suitable for heavy loads (up to 250 kg, dimensions up to 5200 x 2100 mm)
  • Workpiece can easily be swiveled manually by 90°, ergonomic and quick handling with an assistant
  • Easy transportation of workpieces

Individual items in the product family Sheet transport trolleys PTS 250

Sheet transport trolley with mech. suspension unit and height adjustmt.
Length: 2000 mm
Width: 950 mm
Maximum load: 250 kg
Colour: RAL 7035 Light grey
Wheel type: Polyamide wheels
Wheel size: 100 mm
Number of braked wheels: 2