Accessories HWV

Individual items in the product family Accessories HWV

RF-580/16-66-HWV
RF-580/16-66-HWV
15.01.01.00035
Fixed rake for transport trolley
Level depth B1 (max): 580 mm
Number of levels: 16
spacing: 66 mm
Maximum load: 80 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 16 kg
RF-680/12-96-HWV
RF-680/12-96-HWV
15.01.02.00014
Fixed rake for transport trolley
Level depth B1 (max): 680 mm
Number of levels: 12
spacing: 96 mm
for: Transport trolley HWV
Colour: RAL 7035 Light grey
RF-775/12-96-HWV
RF-775/12-96-HWV
15.01.03.00004
Fixed rake for transport trolley
Level depth B1 (max): 775 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 240 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 18 kg
RF-910/12-96-HWV
RF-910/12-96-HWV
15.01.04.00006
Fixed rake for transport trolley
Level depth B1 (max): 910 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 240 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 19 kg
RB-580/16-66-HWV
RB-580/16-66-HWV
15.01.01.00036
Movable rake for transport trolley
Level depth B1 (max): 580 mm
Number of levels: 16
spacing: 66 mm
Maximum load: 80 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 20 kg
RB-680/12-96-HWV
RB-680/12-96-HWV
15.01.02.00015
Movable rake for transport trolley
Level depth B1 (max): 680 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 100 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 21 kg
RB-775/12-96-HWV
RB-775/12-96-HWV
15.01.03.00008
Movable rake for transport trolley
Level depth B1 (max): 775 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 240 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 22 kg
RB-910/12-96-HWV
RB-910/12-96-HWV
15.01.04.00007
Movable rake for transport trolley
Level depth B1 (max): 910 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 240 kg
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 23 kg