Accessories HWZ 1200

Individual items in the product family Accessories HWZ 1200

RB-680/24/12-HWZ
RB-680/24/12-HWZ
15.02.03.00016
Movable rake for transport trolley
Level depth B1 (max): 680 mm
Number of levels (max): 24
Number of levels (min): 12
spacing: 96 mm
for: Transport trolley HWZ
Colour: RAL 7035 Light grey
Weight: 16 kg
RB-675/12-STE-HWV
RB-675/12-STE-HWV
15.02.01.00082
Movable rake for transport trolley
Level depth B1 (max): 675 mm
Number of levels: 12
spacing: 96 mm
Add.: Insertable rods
for: Transport trolley HWV
Colour: RAL 7035 Light grey
Weight: 13 kg
ROHR 26.9x3.25x1800 HW
ROHR 26.9x3.25x1800 HW
15.02.03.00022
Pipe
External diameter: 26.9 mm
Wall thickness: 3.25 mm
Length: 1800 mm
for: Transport trolley HW