Transport trolley reinforced HWV

  • Drying painted furniture parts, doors, strips and sections
  • Storing flat workpieces, e.g. solar panels

Our Highlights...

  • Robust frame
  • Level pins covered with solvent-resistant plastic tube
  • Deeper levels and longer frames are possible if required

Your Benefits...

  • Suitable for heavy loads and for drag chain conveyors
  • Easy to clean, storage protects workpieces
  • Can handle various workpieces with various dimensions
 

Individual items in the product family Transport trolley reinforced HWV

 

HWV-580x1480-R2/16
15.01.01.00085
Transport trolley HWV with fixed/ continuously adjustable rake
Level depth B1 (max): 580 mm
Number of levels: 16
Number of fixed rakes: 1
Number of adjustably rakes: 1
Level spacing Z: 66 mm
Maximum load: 260 kg
Length L: 1480 mm
Wheel type: Rubber wheels
Wheel size D: 160 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 56 kg
HWV-580x1480-R4/16
15.01.01.00086
Transport trolley HWV with fixed/ continuously adjustable rake
Level depth B1 (max): 580 mm
Number of levels: 16
Number of fixed rakes: 2
Number of adjustably rakes: 2
Level spacing Z: 66 mm
Maximum load: 420 kg
Length L: 1480 mm
Wheel type: Rubber wheels
Wheel size D: 160 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 100 kg
HWV-680x1480-R2/12
15.01.02.00029
Transport trolley HWV with fixed/ continuously adjustable rake
Level depth B1 (max): 680 mm
Number of levels: 12
Number of fixed rakes: 1
Number of adjustably rakes: 1
Level spacing Z: 96 mm
Maximum load: 360 kg
Length L: 1480 mm
Wheel type: Rubber wheels
Wheel size D: 160 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 72 kg
HWV-775x1500-R2/12
15.01.03.00028
Transport trolley HWV with fixed/ continuously adjustable rake
Level depth B1 (max): 775 mm
Number of levels: 12
Number of fixed rakes: 1
Number of adjustably rakes: 1
Level spacing Z: 96 mm
Maximum load: 480 kg
Length L: 1500 mm
Wheel type: Rubber wheels
Wheel size D: 200 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 99 kg
HWV-910x1500-R2/12
15.01.04.00043
Transport trolley HWV with fixed/ continuously adjustable rake
Level depth B1 (max): 910 mm
Number of levels: 12
Number of fixed rakes: 1
Number of adjustably rakes: 1
Level spacing Z: 96 mm
Maximum load: 480 kg
Length L: 1500 mm
Wheel type: Rubber wheels
Wheel size D: 200 mm
Number of braked wheels: 2
Colour: RAL 7035 Light grey
Weight: 106 kg