Vacuum Turning Bench

Vacuum Turning Bench VWT 180°

  • For processing large format panel material on the top and bottom without re-clamping the workpiece
  • Unhandy workpieces can be turned by 180° workpieces are turned continuously within ten seconds
  • It is only possible to release the workpiece once it has reached the end position
  • Voltage: AC 400 V, max. workpiece size :Length: 3,000 mm Width: 2,000 mm Height: 50 mm