Accessories for VWT

Individual items in the product family Accessories for VWT

FUSS-SCHA-2U-10-500V-AC-S/L-VWT
13.02.01.10451
Electrical foot-operated switch
Contacts: 2 changeover switch
Max. current consumption: 10 A
Voltage (max): 500V AC
Protection: IP 65
Function: Vacuum on/off
for: Vacuum turning bench
FUSS-SCHA-2U-10-500V-AC-SWK-VWT
13.02.01.10452
Electrical foot-operated switch
Contacts: 2 changeover switch
Max. current consumption: 10 A
Voltage (max): 500V AC
Protection: IP 65
Function: Slew
for: Vacuum turning bench
DUE-SET-10xDYN-M12/25
20.14.08.00017
Plugset - Chemical anchor with glue cartridge and tension inse
Quantity: 10
Thread G: M12
for Drilling: 16 mm
Concrete thickness (min): 200 mm
Concrete type: C20/25
Plate thickness (min): 15 mm
Plate thickness (max): 25 mm
Permission: dynamic load
Certified: Yes