Wall rack WA

  • Drying painted furniture parts, doors, strips and sections
  • Storing flat workpieces, e.g. solar panels

Our Highlights...

  • Level pins covered with solvent-resistant plastic tube
  • Fixing bracket for mounting securely on a wall

Your Benefits...

  • Easy to clean, racks protect workpiece
  • Unnecessary rakes can be folded away to save space
 

Individual items in the product family Wall rack WA

WA-675/12-STE
15.02.04.00008
Wall rack, space-saving design, foldable and lockable
Level depth B1 (max): 675 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 120 kg
Add. function: Insertable rods
Colour: RAL 7035 Light grey
Weight: 18 kg
WA-675/12
15.02.04.00013
Wall rack, space-saving design, foldable and lockable
Level depth B1 (max): 675 mm
Number of levels: 12
spacing: 96 mm
Maximum load: 120 kg
Colour: RAL 7035 Light grey
Weight: 18 kg