Work Stand

If you want to clamp and process small work pieces without damage, you are at the right place. You have the additional option of implementing controlled vacuum generators to save energy and reduce noise.

Vacuum workstand PVS

  • Mechanical handling without reclamping the workpiece
  • Workpiece can be rotated continuously, clamped in any position and swiveled by 90° into a vertical position
  • Sensing valve activates vacuum after the workpiece is in position, unused suction plates remain closed
  • Voltage AC 230 V with electrical vacuum generation
  • Dimensions of work stand:Length: 300 mmWidth: 300 mmHeight: 750 to 1,100 mm (infinitely adjustable)