Vacuum Workbench PVT

  • Mounting smooth workpieces made of wood, glass, metal, plastic etc.
  • Mechanical processing and assembly work without repositioning the workpiece

Our Highlights...

  • Vacuum generator with energy saving module
  • Adjustable working level
  • Main crossbar can by swiveled by 90° in either direction and locked in 45° increments, clampable at any angle
  • You can swivel and release the workpiece by using the foot pedal

Your Benefits...

  • Reduced consumption of compressed air and electricity
  • Ergonomic work-ethic
  • Simple to find the optimum working position
  • Allows you to have both hands free
 

Individual items in the product family Vacuum Workbench PVT

 

PVT-2-SPL-300x100-SBP-4
13.02.01.10125
PVT - Vacuum workbench for clamping workpieces
Number of cups: 2
Suct. cups: Suction plate SPL
Suction cup length Ls: 300 mm
Suction cup width Bs: 100 mm
Maximum load: 90 kg
with: Basic ejector SBP
Suction rate: 4 m³/h
Working height H1 (max): 1020 mm
Working height H1 (min): 670 mm
Colour: RAL 7035 Light grey
PVT-4-SPL-300x100-VE SEG-4
13.02.01.10170
PVT - Vacuum workbench for clamping workpieces
Number of cups: 4
Suct. cups: Suction plate SPL
Suction cup length Ls: 300 mm
Suction cup width Bs: 100 mm
Maximum load: 180 kg
with: Vacuum unit SEG
Suction rate: 4 m³/h
Working height H1 (max): 1020 mm
Working height H1 (min): 670 mm
Colour: RAL 7035 Light grey
PVT-2-SPL-300x100-VER EVE-4
13.02.01.10553
PVT - Vacuum workbench for clamping workpieces
Number of cups: 2
Suct. cups: Suction plate SPL
Suction cup length Ls: 300 mm
Suction cup width Bs: 100 mm
Maximum load: 90 kg
with: Vacuum unit EVE regulated
Suction rate: 4 m³/h
Working height H1 (max): 1020 mm
Working height H1 (min): 670 mm
Colour: RAL 7035 Light grey