Vacuum workstand PVS

  • Mounting smooth workpieces made of wood, glass, metal, plastic etc.
  • Mechanical processing and assembly work without repositioning the workpiece

Our Highlights...

  • Vacuum generator with energy saving module
  • Adjustable working level
  • Suction cup can be swiveled by 90° and turned to any angle
  • Suction cup can be switched quickly without the use of tools
  • You can clutch and release the workpiece by using the foot pedal

Your Benefits...

  • Reduced consumption of compressed air and electricity
  • Ergonomic work-ethic
  • Simple to find the optimum working position
  • You can quickly match the suction cup to the respective workpiece
  • Allows you to have both hands free
 

Individual items in the product family Vacuum workstand PVS

 

PVS-1-SPL-250 SEG-4
13.01.01.10100
PVS - Vacuum work stand for clamping workpieces
Number of cups: 1
Suct. cups: Suction plate SPL
Diameter Ds: 250 mm
Maximum load: 90 kg
with: Basic ejector SEG
Suction rate: 4 m³/h
Working height H1 (max): 1100 mm
Working height H1 (min): 750 mm
PVS-2-SPL-300x100 VE SEG-4
13.01.01.10117
PVS - Vacuum work stand for clamping workpieces
Number of cups: 2
Suct. cups: Suction plate SPL
Suction cup length Ls: 300 mm
Suction cup width Bs: 100 mm
Maximum load: 90 kg
with: Vacuum unit SEG
Suction rate: 4 m³/h
Working height H1 (max): 1100 mm
Working height H1 (min): 750 mm
PVS-4-SPL-300x100 SEG-4
13.01.01.10118
PVS - Vacuum work stand for clamping workpieces
Number of cups: 4
Suct. cups: Suction plate SPL
Suction cup length Ls: 300 mm
Suction cup width Bs: 100 mm
Maximum load: 100 kg
with: Basic ejector SEG
Suction rate: 4 m³/h
Working height H1 (max): 1100 mm
Working height H1 (min): 750 mm
PVS-1-SPL-250 VER EVE-4
13.01.01.10230
PVS - Vacuum work stand for clamping workpieces
Number of cups: 1
Suct. cups: Suction plate SPL
Diameter Ds: 250 mm
Maximum load: 90 kg
with: Vacuum unit EVE regulated
Suction rate: 4 m³/h
Working height H1 (max): 1100 mm
Working height H1 (min): 750 mm