Vacuum Technology for the Composites Industry

Handling of Permeable and Hardened Composite Materials

Fiber-reinforced plastics are mainly reinforced by embedded glass fibers or carbon fibers. Carbon-fiber reinforced plastics (CFRP) have an even better ratio between strength and weight. This material is primarily used in the automotive, airline and wind energy industries, but is also used in sporting goods, construction and other sectors.

The manufacturing processes for fiber composite workpieces place high demands on the vacuum technology. The alignment of the individual fibers affects the stiffness of the workpieces, so it is very important that the semi-finished products are handled gently to avoid disrupting the fiber orientation.

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Process Steps and Vacuum Solutions for Fiber Composites

MANUFACTURE
REMOVAL
FINISHING

Vacuum technology for the manufacture of CFRP components
Vacuum technology for the removal of hardened CFRP components
Vacuum clamping technology for the finishing of CFRP components

Documentation

To download the document "Product Information for the composites industry", please sign in.

Sign in

Vacuum Technology in Action

Composite

Gripper solutions for the handling of fiber composite parts

Learn more

Matrix gripper: automated gripping of changing blanks

Learn more
Components for composite textiles

Schmalz Needle Gripper SNG-M for Handling Composite Textiles and Preforms

Learn more
Special gripper for composite textiles

Special Gripper SCG for Handling and Separating Carbon Composites

Learn more
Clamping systems for metal sheets

Suction Cup Balance SSCB for Automatic Setup, Simultaneous Gripping and Precisely Positioned Clamping

Learn more