Vacuum Technology for the Intralogistics

Vacuum Technology for Intralogistics

Intralogistics is representing  a whole branch of the economy as well as an internal interface between value-adding processes in a company. The intralogistics make sure that packaged goods as well as bulk goods are available at the right time at the right place. The improvement of the internal flow of materials in matters of time and costs is a permanent duty.

Vacuum technology in intralogistics is used for instance in packaging, palletizing and depalletizing. You can find automated Solutions for consolidation, consignment, in- and outcoming goods and the handling of returns.

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card


Requirements for Vacuum Technology

Automated palletizing and depalletizing

Universal gripping systems can adapt to changing products. They can grip entire product layers or single products securely and precisely. Vacuum layer griping systems SPZ can grip entire product layers, vacuum area gripping systems are used for single products or smaller product ranges.

Vacuum lifters and smoothly running crane systems make manual processes more ergonomic

Vacuum lifters and cranes for manual processes in the logistics industry


Vacuum Technology for Intralogistics

Vacuum Area Gripping Systems FXP/FMP

  • Universal gripper for automated palletizing / de-palletizing, commissioning and sorting
  • Dimensions: 442 x 130 to 1,432 x 130 mm
  • Sealing element: sealing foam, suction cup

Layer Gripping System SPZ

Complete gripping system for process-safe layered palletizing and depalletizing of glass jars with or without a lid as well as cans

Vaccum Spider SSP

Complete systems for individual applications, such as linking robots in presses and bending centers; picking in storage and distribution centers