Intelligent Vacuum Components for Networked Production

Schmalz Connect combines the range of intelligent vacuum components, including vacuum generators, special grippers and vacuum and pressure switches. Choosing future-proof vacuum technology has never been so simple.

When selecting an article in the follwoing product families, watch out for the labeling Schmalz Connect.

Vacuum generation

Compact Ejectors SCPS / SCPSi

Schmalz Connect.Schmalz Connect.
Schmalz Select.Schmalz Select.
  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Compact Ejectors SCPi / SMPi

Schmalz Connect.Schmalz Connect.
Schmalz Select.Schmalz Select.
  • Suction capacity up to 195 l/min
  • Max. vacuum: 85 %

Compact Ejectors X-Pump SXPi / SXMPi with IO-Link

Schmalz Connect.Schmalz Connect.
  • Suction capacity up to 220 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
Compact Terminal SCTMi
Efficient

Compact Terminal SCTMi

Schmalz Connect.Schmalz Connect.
  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
Vacuum Generator ECBPi
Efficient
New

Vacuum Generator ECBPi

Schmalz Connect.Schmalz Connect.
  • Max. 12 l/min suction rate
  • Max. vacuum: 75 %

Gripping

Electric Needle Grippers SNGi-AE

Schmalz Connect.Schmalz Connect.
  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm

Monitoring

Vacuum and Pressure Switches VSi

Schmalz Connect.Schmalz Connect.
Schmalz Select.Schmalz Select.
  • Electronic vacuum and pressure switch
  • Measuring range: -1 to 10 bar
  • Switching function: PNP, NPN