Vacuum Components with Integrated Intelligence
Ready for the Future

Industry 4.0 needs intelligent devices which communicate with each other in the factory of tomorrow – so-called smart field devices. The "i" series vacuum generators, the needle gripper SNGi-AE and the vacuum and pressure switch VSi from Schmalz come with this intelligence. They gather all important process data and interpret and communicate this up to the master level. For this, they use the IO-Link as open interfaces for communication in all standard field-bus systems.

Compact Ejectors SCPS / SCPSi

  • Suction capacity up to 67 l/min
  • Max. vacuum 85%
  • Body made of plastic

Compact Ejectors SCPi / SMPi

  • Suction capacity up to 185 l/min
  • Max. vacuum 85%

Compact Ejectors X-Pump SXPi / SXMPi with IO-Link

  • Suction capacity up to 220 l/min
  • Max. vacuum 85%
  • Body made of plastic

Electric Needle Grippers SNGi-AE

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm (variable)

Vacuum and Pressure Switches VSi

  • Electronic vacuum and pressure switch with and without display
  • Measuring range: -1 to 10 bar
  • Switching function: PNP, NPN
Compact Terminal SCTMi
Efficient

Compact Terminal SCTMi

  • Suction capacity up to 67 l/min
  • Max. vacuum 85 %
  • Body made of plastic
Vacuum Generators ECBPi
Efficient
New

Vacuum Generators ECBPi

  • Max. 12 l/min suction rate
  • Max. vacuum: 75%