Schmalz ControlRoom ‒ The control and service app for NFC devices

Communicate with your device!

 

 

Reduced procurement costs

  • Thanks to the external and convenient control possibilities via app interface, additional displays and input modules on the gripping systems can be saved

Shorter commissioning times

  • Scan device, collect information, adjust values intuitively through the app via NFC
  • The app can be used to clone settings to other devices within a few seconds

Shorter service times

  • Fast and uncomplicated error analysis by clear text messages and references to the operating instructions stored on the device
  • Predictive wear monitoring - possible by the optional storing service of information (storage location, installation date) and reminder function directly on the device

The Smart Factory needs transparent information. With the Schmalz app, smart field devices such as the vacuum switch VSi, the compact terminal SCTMi and the vacuum generator ECBPi can be read out and parameterized via smartphone.

Download the app

The app is available on Google PlayStore.

Visit the Google PlayStore