Selection Aid Vacuum Area Gripping System FMP

By choosing important attributes such as, for example, the length of the sealing element or the valve type, you can find the area gripper FMP best suited to your application. This gripper is fitted a connection for external vacuum generators.
Length of the area gripping system [mm]
Valve type
SVK
SW
Sealing element
Sealing foam
Suction cup
Suction Cups
Type of material used for the sealing foam
Foam N+SU, Height 10mm
Foam O, height 20 mm
Foam O, Height 2x10 mm
Additional fuction of the area gripping system
1x Contr.-val. vacuum/blow off
Additional fuction of the area gripping system
Filter
Industries
Universal