Selection Aid Vacuum Area Gripping System FXP

Find the perfect FXP area gripping system for your application. You can choose the length, the sealing element, and the valve type. This universal suction cup gripper features integrated vacuum generation.
Length of the area gripping system [mm]
Valve type
SVK
SW
Sealing element
Sealing foam
Suction cup
Suction Cups
Type of material used for the sealing foam
Foam N+SU, Height 10mm
Foam O, height 20 mm
Foam O, Height 2x10 mm
Additional fuction of the area gripping system
1x Contr.-val. vacuum/blow off
2x Contr.-val. vacuum/blow off
Additional fuction of the area gripping system
Filter
Industries
Universal