Selection aid for spring plungers

You can use the selection aid to find the right spring plunger for your application based on spring force, stroke and a number of different connections.
Spring stroke [mm]
Shape
anti-rotation/conductive
anti-rotation/unsulating
cnductive
insulating
Rotation lock anti-block
Mounting thread G3
G1/8"-M
M10x1-M
M16x1-M
M18x1.5-M
M20-M
M20x1.5-M
M30x1.5-M
M6x0.75-M
Spring rate [N/mm]
Spring force, center [N]
Spring pretension [N]
Industries
Automotive
Electronics
Universal
Schmalz Select/ Schmalz Connect
Schmalz Select