Selection Aid for Vacuum Suction Cups

Find the right vacuum suction cup for your application based on key properties such as suction material or size.
Number of folds
Size (round suction cups)
Dimensions (oval/rectangular suction cups)
100 x 30
100 x 32
100 x 40
100 x 50
110 x 55
12 x 4
120 x 60
140 x 65
140 x 70
15 x 5
150 x 55
18 x 6
200 x 30
200 x 55
24 x 8
250 x 55
30 x 10
300 x 100
300 x 30
300 x 55
35 x 15
370 x 80
4 x 2
45 x 15
50 x 16
52 x 25
60 x 20
60 x 23
60 x 25
60 x 29
60 x 30
7 x 3.5
70 x 25
75 x 25
80 x 30
80 x 35
80 x 40
80 x 50
90 x 30
95 x 40
Suction cup material
Elastodur
EPDM
Epichlor ECO
Fluorocaoutchuc FPM
Fluorocaoutchuc FPM-F
High temp material HT1
Hightemp. material HT2
Hydr. natural rubber HNBR
Natural rubber NK
Nitrile rubber NBR
Nitrile rubber NBR antistatic
Nitrile rubber NBR-dissipative
Polyoxymethylene - Perbunan
Polyurethan PU
PVC
SI-antistatic
Silicate fabric
Silicone SI
Silicone SI metal detectable
Silicone SI-antistatic
Silicone SI-HD
Vulkollan VU1
Product family
DR-SGF
DR-SPL-HT
FG
FGA
FGAO
FGB
FGB-R
FSG
FSGA
FSGAO
FSGB
FSGB-R
FSGPL
PFG
PFYN
SAB
SABT
SABT-C
SAF
SAFT
SAFT-C
SAOB
SAOF
SAOK
SAOXM
SAX
SAXM
SFF
SG
SGA
SGAN
SGF
SGO
SGON
SGP
SGPN
SHFN
SPB1
SPB2
SPB2f
SPB4
SPB4f
SPC
SPF
SPG
SPK
SPL
SPL-HT
SPLO
SPOB1
SPOB1f
SPU
Thread G1
G1/2"-AG
G1/2"-IG
G1/4"-AG
G1/4"-IG
G1/8"-AG
G1/8"-IG
G3/8"-AG
G3/8"-IG
M10-AG
M10x1.25-IG
M12-AG
M12x1.5-AG
M14x1-IG
M14x1.5-AG
M16-AG
M16x1.5-AG
M3-AG
M5-AG
M5-IG
NPT1/4-AG
NPT1/4-IG
NPT1/8-AG
NPT1/8-IG
NPT3/8-AG
NPT3/8-IG
Industries
Blech / Automobil
Composite
Elektronik
Glas
Holz
Kunststoff
Solar
Universal
Verpackung
Labeling
Auslaufartikel
Neu
Schmalz Select/ Schmalz Connect
Schmalz Select