FMCB-SW110 300 3R18 O20 VSi

Part no.: 10.01.43.00017

Vacuum area gripping system for external vacuum generator, with flow resistors

Nozzle diameter1.1 mm
Length L300 mm
Width B130 mm
Height H131.4 mm
Arrangement3R18
Add. functionVacuum and pressure switch VSi
Weight1.35 kg
Construction shape vacuum switchNPN switching
FMCB-SW110 300 3R18 O20 VSi
Attribute Value
B 130 mm
B1 159 mm
dn 10 mm
D 32 mm
H 131.40 mm
H1 137.40 mm
H2 20 mm
L 300 mm
L1 331 mm
L2 99 mm
L3 102 mm
Attribute Value
Weight 1.35 kg
Material type Foam O, Height 20 mm
Number of suction cells 45
Lift capacity (vertical) 80 N
Max. load (horizontal) 350 N
Product family FMCB
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: FMCB-SW110 300 3R18 O20 VSi

The large-area gripping system FMCB is delivered as a ready-to-connect product.