Area Gripping Systems FXCB

  • Gripping system with low weight and integrated pneumatic vacuum generation for handling workpieces in the area of intra-logistics
  • Perfect for stationary handling tasks with collaborative robots
  • Palletizing and depalletizing cardboard boxes

Our Highlights...

  • Thanks to its innovative product design featuring increased contact surface and reduced impact forces, the area gripper fulfills the requirements of ISO TS 15066
  • NFC interface for data transmission
  • Lightweight and dynamic geometry thanks to additive 3D-printed manufacturing
  • The gripper is easily integrated into automation environments thanks to innovative communications technology

Your Benefits...

  • Suitable for HRC operation
  • Direct, simple access to device data via smartphone
  • Higher effective carrying load
  • The gripper can be integrated into Industry 4.0 environments
 

Individual items in the product family Area Gripping Systems FXCB

 

FXCB-SW110 300 3R18 O20 VSi NO
10.01.43.00001
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
valve type: Flow resistance
Nozzle diameter: 1.1 mm
Length L: 300 mm
Width B: 130 mm
Height H: 131.4 mm
Arrangement: 3 rows, 18mm
with: 1x Contr.-val. vacuum/blow off
with: Vacuum and pressure switch VSi
with: Ejector module SEP
Control: Normally open
Weight: 1.85 kg
Type: Switches to plus
FXCB-SW110 300 3R18 O20 VSi NO
10.01.43.00016
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
valve type: Flow resistance
Nozzle diameter: 1.1 mm
Length L: 300 mm
Width B: 130 mm
Height H: 131.4 mm
Arrangement: 3 rows, 18mm
with: 1x Contr.-val. vacuum/blow off
with: Vacuum and pressure switch VSi
with: Ejector module SEP
Control: Normally open
Weight: 1.85 kg
Type: Switches to minus
FXCB-SW150 297 3R54 SPB2 40 P VSi NO
10.01.43.00070
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
valve type: Flow resistance
Nozzle diameter: 1.5 mm
Length L: 297 mm
Width B: 123.2 mm
Height H: 158 mm
Arrangement: 3 rows, 54mm
Suct. cups: Bellows suct. cup SPB2
Diameter Ds: 40 mm
Shape: Push In
with: 1x Contr.-val. vacuum/blow off
with: Vacuum and pressure switch VSi
with: Ejector module SEP
Control: Normally open
Weight: 2.169 kg
Type: Switches to plus
FXCB-SW150 297 3R54 SPB2 40 P VSi NO
10.01.43.00072
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
valve type: Flow resistance
Nozzle diameter: 1.5 mm
Length L: 297 mm
Width B: 123.2 mm
Height H: 158 mm
Arrangement: 3 rows, 54mm
Suct. cups: Bellows suct. cup SPB2
Diameter Ds: 40 mm
Shape: Push In
with: 1x Contr.-val. vacuum/blow off
with: Vacuum and pressure switch VSi
with: Ejector module SEP
Control: Normally open
Weight: 2.169 kg
Type: Switches to minus