Finger grippers OFG

  • Finger grippers for direct contact with food, for example when transferring products into trays or for quality control
  • The slim finger design allows small products to be placed close together, for example in a sushi lunch box
  • Handling of organic products with deviating shapes and characteristics, such as chicken legs or apples
  • Use in logistics for picking small parts in packaging such as nets or bags
  • Use in automated systems in which different products are processed

Our Highlights...

  • Rounded design based on the human hand
  • Finger gripper optionally in Hygienic Design
  • Flexible finger connection
  • Filigree and narrow fingers
  • Intelligent control

Your Benefits...

  • Flexible, gentle and low impression gripper for a wide range of tasks
  • Suitable for direct food handling
  • Realization of different gripping samples with only one tool
  • Allows the handling of workpieces that are close together
  • Opening angle, gripping force and finger positions can be flexibly adjusted
 

Individual items in the product family Finger grippers OFG

 

assets/Artikelbild/10.01.51.00009_00.jpg
New
OFG SI-70 31.5 SPB4-30
10.01.51.00009
Innovative finger gripper for the direct food use and Pick&Place applications
Suction cup material: Silicone SI
Material hardness: 70 °Sh
Mounting: 31,5-4-M5
Size: 30
Suct. cups: Bellows suct. cup SPB4
assets/Artikelbild/10.01.51.00001_00.jpg
New
OFG HYG SI-70 31.5
10.01.51.00001
Innovative finger gripper for the direct food use and Pick&Place applications
Shape: Hygenic Design
Suction cup material: Silicone SI
Material hardness: 70 °Sh
Mounting: 31,5-4-M5
assets/Artikelbild/10.01.51.00002_00.jpg
New
OFG HYG SI-70 50
10.01.51.00002
Innovative finger gripper for the direct food use and Pick&Place applications
Shape: Hygenic Design
Suction cup material: Silicone SI
Material hardness: 70 °Sh
Mounting: 50-4-M6
assets/Artikelbild/10.01.51.00003_00.jpg
New
OFG SI-70 31.5
10.01.51.00003
Innovative finger gripper for the direct food use and Pick&Place applications
Suction cup material: Silicone SI
Material hardness: 70 °Sh
Mounting: 31,5-4-M5
assets/Artikelbild/10.01.51.00004_00.jpg
New
OFG SI-70 50
10.01.51.00004
Innovative finger gripper for the direct food use and Pick&Place applications
Suction cup material: Silicone SI
Material hardness: 70 °Sh
Mounting: 50-4-M6