Innovative finger gripper for direct food use and Pick&Place applications
Attribute | Value |
---|---|
B | 26.40 mm |
d | 5.30 mm |
d1 | 8 mm |
D1 | 159 mm |
D2 | 42 mm |
D3 | 105 mm |
Dmk | 31.50 mm |
Dr | 60.50 mm |
H | 96 mm |
H1 | 165.50 mm |
H2 | 4.10 mm |
Attribute | Value |
---|---|
Material base body | Polyethylenterephthalat |
Material gripping element | Silicone SI |
Pressure range (operating pressure) | -0.8 ... 1.0 bar |
Operating temperature | -30 ... 80 °C |
Protection type IP | IP 68 |
Weight | 500 g |
Ordering information: OFG HYG SI-70 31.5
The finger gripper OFG is supplied as a ready-to-connect product.
Available spare parts: wearing parts kit
Available accessories: control unit, mounting set