OFG SI-70 50

Part no.: 10.01.51.00004

Innovative finger gripper for direct food use and Pick&Place applications

Material gripping elementSilicone SI
Material hardness [Shore A]70 Shore A
Material base bodyAluminium
Mounting50-4-M6
Protection type IPIP 68
Hose typeHose D = 8 d = 6
OFG SI-70 50
Attribute Value
B 26.40 mm
d 6.40 mm
d1 8 mm
D1 135 mm
D2 63 mm
D3 105 mm
Dmk 50 mm
Dr 60.50 mm
H 99.30 mm
H1 180.50 mm
H2 8 mm
Attribute Value
Material base body Aluminium
Material gripping element Silicone SI
Pressure range (operating pressure) -0.8 ... 1.0 bar
Operating temperature -30 ... 80 °C
Protection type IP IP 68
Weight 614 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: OFG SI-70 50

The finger gripper OFG is supplied as a ready-to-connect product.

Available spare parts: wearing parts kit

Available accessories: control unit, mounting set