Vacuum Area Gripping System FQE

Configurable universal gripper with integrated or external vacuum generation for handling workpieces, e.g. in intralogistics

Applications

  • Flexible large-area gripper for handling products regardless of size and geometry
  • Allows handling of products from different picking positions
  • Ideal for stationary handling tasks with collaborative robots
  • Suitable for fully automated applications
  • Typically used for Pick & Place applications or end-of-line packaging in intralogistics
  • For the handling of products in the automotive, glass or electronics sector

Interested in Schmalz Area Gripping Systems FQE and have some questions? Our product consultants are happy to help.

Contact us now

Our Highlights...

  • Innovative product design according to ISO TS 15066
  • Modular lightweight design
  • Energy-efficient, integrated vacuum generation
  • Integrated control valves
  • Flexible gripper design

Your Benefits...

  • Suitability for MRK operation
  • Low weight, therefore higher effective load
  • Low operating costs with high operational reliability
  • Minimum cycle times and interfering contours
  • Suitable for a variety of applications