FM-SW 76x22 4x6 0.4 N10

Part no.: 10.01.11.00851

Vacuum area gripping system with flow resistors

Width B22 mm
Length L76 mm
Material typeFoam N, Height 10 mm
Grid4 x 6
Number of suction cells26
FM-SW 76x22 4x6 0.4 N10
Attribute Value
B 22 mm
dn 8 mm
G4 M3x0.5-F
H 24 mm
H1 45 mm
L 76 mm
X1 24 mm
X2 48 mm
Attribute Value
Number of suction cells 26
Fuerza de retenci 40 N
Weight 0.03 kg
Product family FM-SW

Ordering information: FM-SW 76x22 4x6 0.4 N10

Gripping system FM-SW is delivered as a ready-to-connect product.
 

Available spare parts: sealing plate