Large-Area Gripper System FX-SW

  • For use in packaging processes for handling a wide range of products, e.g. filling boxes
  • Ideal for integration in packaging machines (e.g. case packers) due to its compact dimensions and low weight
  • For use on vacuum suction spiders for handling bending workpieces such as metal sheets and veneer
  • FX type with integrated vacuum generation (ejector)

Our Highlights...

  • 1) Integrated vacuum generator
  • 2) Choice of suction pad or sealing foam as the sealing element
  • 3) Integrated flow restrictors
  • 4) Main body made of plastic
  • 5) Optional blow-off function (SEA type)

Your Benefits...

  • 1) Rapid vacuum power build-up for short cycles; minimum interference contours
  • 2) Gripper optimally adapted to the application
  • 3) Minimal leakage losses when cells are not in use
  • 4) High stiffness at a low weight
  • 5) Workpieces deposited rapidly for short cycles
 

Individual items in the product family Large-Area Gripper System FX-SW

FX-SW 120x60 20 14xFSG-12
FX-SW 120x60 20 14xFSG-12
10.01.11.02009
Vacuum area gripping system with flow resistors
Length L: 120 mm
Width B: 60 mm
Internal diameter d: 0.5 mm
Air consumption: 117 l/min
Number of suction cells: 14 Stk
Suction cup typ: FSG
grid: 20 x 0 mm
FX-SW 120x60 20 14xFSG-12 SEA
FX-SW 120x60 20 14xFSG-12 SEA
10.01.11.02008
Vacuum area gripping system with flow resistors
Length L: 120 mm
Width B: 60 mm
with: Blow off function
Air consumption: 117 l/min
Number of suction cells: 14 Stk
Suction cup typ: FSG
grid: 20 x 0 mm
FX-SW 120x60 20x20 N10 10
FX-SW 120x60 20x20 N10 10
10.01.11.01802
Vacuum area gripping system with flow resistors
Length L: 120 mm
Width B: 60 mm
Internal diameter d: 0.6 mm
Material-Type: Foam N, Height 10 mm
Air consumption: 117 l/min
Number of suction cells: 10 Stk
grid: 20 x 20 mm
FX-SW 120x60 20x20 N10 10 SEA
FX-SW 120x60 20x20 N10 10 SEA
10.01.11.01800
Vacuum area gripping system with flow resistors
Length L: 120 mm
Width B: 60 mm
Internal diameter d: 0.6 mm
Material-Type: Foam N, Height 10 mm
with: Blow off function
Air consumption: 117 l/min
Number of suction cells: 10 Stk
grid: 20 x 20 mm