Flexible, Quick-Change Sealing Elements
Sealing foam and suction cups can be changed quickly and easily due to the optimized adhesive film and the push-in function
Suction Cups with Push-in Function
- Optimal height compensation and damping effect
- Quick replacement due to the push-in mechanism
- Diameters 20 mm and 40 mm
- Made from FDA-compliant silicone
- With optional insert filter
Selection Aid
Application features | Sealing foam | Suction cups |
---|
Rigid workpieces such as sheets, metal sheets, boards, sections and pallets | ✓ | |
Flexible workpieces such as cardboard boxes, sacks, bags and trays | | ✓ |
Elongated workpieces such as strips, sections, boards | ✓ | |
Workpieces with rough and structured surface | ✓ | |
Handling of smaller product layers such as jars (open or closed) and cans with a continuous edge | ✓ | |