Area Gripping Systems FMP

  • Universal gripper with connection for external vacuum generation, for handling workpieces regardless of size, geometry, material and surface
  • Handling of workpieces made from various materials, such as wood (coated or unplaned), packaging (boxes, bags or cans), metal sheets, glass, plastics, CFRP, etc.
  • Handling of porous workpieces, workpieces with gaps or undefined pick-up position
  • Mark-free handling of sensitive workpieces such as display glass
  • Ideal for use on robots due to its low weight

Flexible sealing elements and innovative valve technology

Sealing foam and suction pads let you adapt the gripper to the workpiece in the optimum way. The right valve technology ensures the process is safe and efficient. Our selection aid helps you to choose the right sealing elements and valve technology.

Our Highlights...

  • Connection for electrical vacuum generators (blower or pump)
  • Integrated vacuum booster in the basic profile
  • Choice of suction cups or sealing foam as the sealing element
  • Choice of valve type and size

Your Benefits...

  • High flow rates and vacuum up to -0.08 bar; low operating costs
  • Rapid evacuation for short cycles
  • Gripper optimally adapted to the application
  • Check valve (SVK): porous workpieces; flow restrictors (SW): smooth surfaces, swiveling processes greater than 45°
 

Individual items in the product family Area Gripping Systems FMP

 
 

  1. 1
  2. 2
  3. 3
FMP-SW70 442 3R18 O20 G32
10.01.38.00433
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 442 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 32 mm
Weight: 2 kg
FMP-SW70 442 3R18 O10O10 F G32
10.01.38.00428
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 442 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 32 mm
Weight: 2 kg
FMP-SW70 640 3R18 O20 G32
10.01.38.00434
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 640 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 32 mm
Weight: 2.8 kg
FMP-SW70 640 3R18 O10O10 F G32
10.01.38.00429
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 640 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 32 mm
Weight: 2.8 kg
FMP-SW70 838 3R18 O20 G60
10.01.38.00435
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 838 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 3.6 kg
FMP-SW70 838 3R18 O10O10 F G60
10.01.38.00430
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 838 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 3.6 kg
FMP-SW70 1234 3R18 O20 G60
10.01.38.00436
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 1234 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 5 kg
FMP-SW70 1234 3R18 O10O10 F G60
10.01.38.00431
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 1234 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 5 kg
FMP-SW70 1432 3R18 O20 G60
10.01.38.00437
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 1432 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 5.6 kg
FMP-SW70 1432 3R18 O10O10 F G60
10.01.38.00432
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 1432 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 5.6 kg

  1. 1
  2. 2
  3. 3