Area Gripping Systems FXP

  • Universal gripper with integrated, pneumatic vacuum generation, for handling workpieces regardless of size, geometry, material and surface
  • Handling of workpieces made from various materials, such as wood (coated or unplaned), packaging (boxes, bags or cans), metal sheets, glass, plastics, CFRP, etc.
  • Handling of porous workpieces, workpieces with gaps or undefined pick-up position
  • Mark-free handling of sensitive workpieces such as display glass
  • Ideal for use on robots due to its low weight

Flexible sealing elements and innovative valve technology

Sealing foam and suction pads let you adapt the gripper to the workpiece in the optimum way. The right valve technology ensures the process is safe and efficient. Our selection aid helps you to choose the right sealing elements and valve technology.

Our Highlights...

  • Integrated vacuum generator (multi-stage ejector)
  • Integrated vacuum booster in the basic profile
  • Choice of suction cups or sealing foam as the sealing element
  • Choice of valve type and size

Your Benefits...

  • Rapid vacuum build-up for short cycles; minimum interference contours
  • Rapid evacuation for short cycles
  • Gripper optimally adapted to the application
  • Check valve (SVK): porous workpieces; flow restrictors (SW): smooth surfaces, swiveling processes greater than 45°
 

Individual items in the product family Area Gripping Systems FXP

 
 

  1. 1
  2. 2
  3. 3
FXP-SW70 442 3R18 O20
10.01.38.00685
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 442 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Multi-stage ejector SEMP 50
Nozzle diameter: 0.7 mm
Weight: 2.1 kg
Air consumption: 250 l/min
FXP-SW70 442 3R18 O10O10 F
10.01.38.00690
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 442 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
with: Multi-stage ejector SEMP 50
Nozzle diameter: 0.7 mm
Weight: 2.1 kg
Air consumption: 250 l/min
FXP-SW70 640 3R18 O20
10.01.38.00686
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 640 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Multi-stage ejector SEMP 75
Nozzle diameter: 0.7 mm
Weight: 2.9 kg
Air consumption: 375 l/min
FXP-SW70 640 3R18 O10O10 F
10.01.38.00691
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 640 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
with: Multi-stage ejector SEMP 75
Nozzle diameter: 0.7 mm
Weight: 2.9 kg
Air consumption: 375 l/min
FXP-SW70 838 3R18 O20
10.01.38.00687
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 838 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Multi-stage ejector SEMP 100
Nozzle diameter: 0.7 mm
Weight: 3.7 kg
Air consumption: 500 l/min
FXP-SW70 838 3R18 O10O10 F
10.01.38.00692
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 838 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
with: Multi-stage ejector SEMP 100
Nozzle diameter: 0.7 mm
Weight: 3.7 kg
Air consumption: 500 l/min
FXP-SW70 1234 3R18 O20
10.01.38.00688
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 1234 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Multi-stage eject SEMP 100+75
Nozzle diameter: 0.7 mm
Weight: 5.2 kg
Air consumption: 875 l/min
FXP-SW70 1234 3R18 O10O10 F
10.01.38.00693
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 1234 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
with: Multi-stage eject SEMP 100+75
Nozzle diameter: 0.7 mm
Weight: 5.2 kg
Air consumption: 875 l/min
FXP-SW70 1432 3R18 O20
10.01.38.00689
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 1432 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Multi-stage eject SEMP 100+100
Nozzle diameter: 0.7 mm
Weight: 5.8 kg
Air consumption: 1000 l/min
FXP-SW70 1432 3R18 O10O10 F
10.01.38.00694
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 1432 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
with: Multi-stage eject SEMP 100+100
Nozzle diameter: 0.7 mm
Weight: 5.8 kg
Air consumption: 1000 l/min

  1. 1
  2. 2
  3. 3