FXP-SVK 1234 5R18 N10SU

Part no.: 10.01.38.02955

Vacuum area gripping system with integrated pneumatic vacuum generator and ball check valves

Length L1,234 mm
Width B130 mm
Arrangement5R18
Material typeFoam N+SU, Height 10mm
DesignMulti-stage ejector SEMP
Air consumption875 l/min
Weight5.7 kg
Product familyFXP
Vacuum Area Gripping System with Foam SU
Vacuum area gripping system with sealing foam SU for handling glass surfaces with very sensitive coating types. The special fabric on the suction area of the gripper prevents scratches and contamination of the workpiece surface.
FXP-SVK 1234 5R18 N10SU
Attribute Value
B 130 mm
B3 21.60 mm
H 60 mm
H1 99 mm
H2 10 mm
H3 7.70 mm
H4 5.50 mm
H5 28 mm
L 1234 mm
L2 1194 mm
L3 154 mm
Y1 90 mm
Valve type SVK


Permissible dimensional tolerances for elastomer parts according to DIN ISO 3302-1 M3 Note: Two ejectors/silencer box covers are used for the 1,234 mm and 1,432 mm lengths. Type FXP requires compressed air hose 12/9 mm
Attribute Value
Arrangement 5R18
Material type Foam N+SU, Height 10mm
Air consumption 875 l/min
Sealing element Sealing Foam
Weight 5.70 kg
Product family FXP


Sound level: 74 dB(A) Max. degree of evacuation 55%
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: FXP-SVK 1234 5R18 N10SU

  • Integrated control valves at FXP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed) on version FXP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)