Attribute | Value |
---|---|
d | 12 mm |
D1 | 19.90 mm |
H | 34 mm |
H1 | 44 mm |
L | 69 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 12 d = 9 |
Hose type | 12-9 |
Material | Brass |
Pressure range (operating pressure) | -0.95 ... 15.00 bar |
Operating temperature | -20 ... 80 °C |
Weight | 115 g |
Product family | STV |
Ordering information: SVB-T 12
The push-in fittings are supplied in the desired design.