Vacuum Area Gripping System FMP

  • Universal gripper with connection for external vacuum generation, for handling workpieces regardless of size, geometry, material and surface
  • Handling of workpieces made from various materials, such as wood (coated or unplaned), packaging (boxes, bags or cans), metal sheets, glass, plastics, CFRP, etc.
  • Handling of porous workpieces and workpieces with gaps
  • Handling of workpieces with an undefined pick-up position
  • Mark-free handling of sensitive workpieces such as display glass
  • Ideal for use on robots due to its low weight

Flexible sealing elements and innovative valve technology

Sealing foam and suction pads let you adapt the gripper to the workpiece in the optimum way. The right valve technology ensures the process is safe and efficient. Our selection aid helps you to choose the right sealing elements and valve technology.

Our Highlights...

  • Connection piece for electrical vacuum generators (blower or pump)
  • Integrated vacuum booster in the base section
  • Choice of suction pad or sealing foam as the sealing element
  • Choice of valve type and size
  • Aluminum base section
  • End cover with connection for vacuum gauges, optional blow-off and separation function as well as integrated vacuum valve with control valves in the version FMP-S
  • Optional SU protective layer that can be replaced separately

Your Benefits...

  • High flow rates and vacuum power up to -0.08 bar; low operating costs
  • Rapid evacuation for short cycles
  • Gripper optimally adapted to the application
  • Check valve (SVK) for porous workpieces as well as high holding force and flow restrictors (SW) for smooth surfaces and swiveling processes greater than 45°
  • High stiffness at a low weight
  • Minimal integration work
  • Mark-free handling of sensitive workpieces
 

Individual items in the product family Vacuum Area Gripping System FMP

 

  1. 1
  2. 2
  3. 3
FMP-SW70 442 3R18 O20 G32
FMP-SW70 442 3R18 O20 G32
10.01.38.00433
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 442 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 32 mm
Weight: 2 kg
FMP-SW70 442 3R18 O10O10 F G32
FMP-SW70 442 3R18 O10O10 F G32
10.01.38.00428
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 442 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 32 mm
Weight: 2 kg
FMP-SW70 640 3R18 O20 G32
FMP-SW70 640 3R18 O20 G32
10.01.38.00434
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 640 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 32 mm
Weight: 2.8 kg
FMP-SW70 640 3R18 O10O10 F G32
FMP-SW70 640 3R18 O10O10 F G32
10.01.38.00429
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 640 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 32 mm
Weight: 2.8 kg
FMP-SW70 838 3R18 O20 G60
FMP-SW70 838 3R18 O20 G60
10.01.38.00435
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 838 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 3.6 kg
FMP-SW70 838 3R18 O10O10 F G60
FMP-SW70 838 3R18 O10O10 F G60
10.01.38.00430
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 838 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 3.6 kg
FMP-SW70 1234 3R18 O20 G60
FMP-SW70 1234 3R18 O20 G60
10.01.38.00436
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 1234 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 5 kg
FMP-SW70 1234 3R18 O10O10 F G60
FMP-SW70 1234 3R18 O10O10 F G60
10.01.38.00431
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 1234 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 5 kg
FMP-SW70 1432 3R18 O20 G60
FMP-SW70 1432 3R18 O20 G60
10.01.38.00437
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 1432 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 5.6 kg
FMP-SW70 1432 3R18 O10O10 F G60
FMP-SW70 1432 3R18 O10O10 F G60
10.01.38.00432
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L: 1432 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
with: Filter
Nozzle diameter: 0.7 mm
Fitting version: Straight
External diameter D: 60 mm
Weight: 5.6 kg

  1. 1
  2. 2
  3. 3