Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L | 838 mm |
Width B | 130 mm |
Arrangement | 3R18 |
Material type | Foam O, Height 20 mm |
construction shape fittings | Straight |
External diameter D | 60 mm |
Weight | 3.6 kg |
Product family | FMP |
Attribute | Value |
---|---|
B | 130 mm |
B3 | 21.60 mm |
D | 60 mm |
H | 70 mm |
H1 | 116 mm |
H2 | 20 mm |
H3 | 7.70 mm |
H4 | 5.50 mm |
H5 | 46 mm |
L | 838 mm |
L2 | 798 mm |
L3 | 90 mm |
Y1 | 90 mm |
Valve type | SW |
Attribute | Value |
---|---|
Arrangement | 3R18 |
Material type | Foam O, Height 20 mm |
Number of suction cells | 132 |
Suction force at -250 mbar | 870 N |
Weight | 3.60 kg |
Sealing element | Sealing Foam |
Evacuation rate for pu = -0,25 bar | 600 l/min |
Product family | FMP |
Ordering information: FMP-SW70 838 3R18 O20 G60
Available spare parts: sealing foam (DI-PL), suction cup (SPB2)