Vacuum Area Gripping System SBX-C

Powerful Handling with Maximum Flexibility

A modular system with integrated functions characterizes the patented vacuum area gripping system SBX-C. Depending on the application, various vacuum generators (ejector, vacuum pump, vacuum blower) are available. Thanks to the vacuum area gripping system's flexible lengths, the SBX-C can be adapted for each application. The  vacuum area gripping system SBX-C is available as a version with an integrated vacuum generator or with an external vacuum generator.

We would be happy to help you design your gripper system. From the project planning and design stages all the way through to the day your product starts operation - we will be with you all the way.

Product Inquiry

Vacuum Area Gripping System SBX

Application

  • Robust gripper for powerful handling of lumber, planed or glued timber, sheet materials, construction timber, pallets and crate elements
  • Handling of naturally growing materials with knots or cracks or with wraped, rough surface
  • Ideal for the rough application conditions in saw mills or in woodworking and furniture construction
  • Also suitable for unstacking and transporting workpieces in layers when in the double gripper configuration
  • Ideal for operation with indutrial robtos and gantries due to its low weight and compact dimensions

Your Benefits

  • Extra high holding force for extremely porous and warped workpieces
  • Automatic switching off of uncovered suction cells in order to sustain maximum system pressure
  • Fast vacuum generation to minimize cycle times
  • Maintenance-friendly due to compact valve unit and quick-change sealing foam
  • Easy system integration due to pluggable connections
  • Adaption of the area gripper to the particular application case

Variants of ​​area vacuum gripping systems SBX

Area Gripping Systems SBX-C with Ejector

  • Integrated vacuum generator (ejector)
  • Sealing element: Sealing foam

Area Gripping Systems SBX-C without Ejector

  • Connection for external vacuum generation
  • Sealing element: Sealing foam