Area Gripping Systems SBX-C without Ejector

  • Robust gripper with connection for electrical vacuum generators for powerful handling of lumber, planed or glued timber, sheet materials, pallets, crate elements
  • Handling of naturally grown materials with knots or cracks or with warped, rough surfaces
  • Ideal for the rough application conditions in sawmills or in woodworking and furniture construction
  • As double gripper configuration also suitable for unstacking and transporting workpieces in layers when in the double gripper configuration
  • Ideal for operation with industrial robots and gantries due to its low weight and compact dimensions

Our Highlights...

  • Connection for electrical vacuum generators (blower or pump)
  • Unused suction cells are switched off automatically
  • Wear-resistant sealing foam with adhesive film
  • Compact valve unit

Your Benefits...

  • High flow rates and vacuum power up to -0.08 bar; low operating costs
  • System pressure is maintained even when partially covered
  • Long service life and low maintenance costs due to easy removal of sealing foam
  • Maintenance-friendly due to easy removal
 

Individual items in the product family Area Gripping Systems SBX-C without Ejector

 

SBX-C 1040x200 35 O10O10S05 SGBL
10.01.20.01002
Vacuum area gripping system with integrated vacuum reservoir
Width B: 200 mm
Length L: 1040 mm
Cell Distance: 35 mm
Material-Type:
Foam 0+S,Height 10+10+5mm
Fitting version:
hose connector strai. Ø60
SBX-C 1250x200 35 O10O10S05 SGBL
10.01.20.01003
Vacuum area gripping system with integrated vacuum reservoir
Width B: 200 mm
Length L: 1250 mm
Cell Distance: 35 mm
Material-Type:
Foam 0+S,Height 10+10+5mm
Fitting version:
hose connector strai. Ø60
SBX-C 1040x400 35 O10O10S05 SGBL
10.01.20.01004
Vacuum area gripping system with integrated vacuum reservoir
Width B: 400 mm
Length L: 1040 mm
Cell Distance: 35 mm
Material-Type:
Foam 0+S,Height 10+10+5mm
Fitting version:
hose connector strai. Ø60
SBX-C 1250x400 35 O10O10S05 SGBL
10.01.20.01005
Vacuum area gripping system with integrated vacuum reservoir
Width B: 400 mm
Length L: 1250 mm
Cell Distance: 35 mm
Material-Type:
Foam 0+S,Height 10+10+5mm
Fitting version:
hose connector strai. Ø60