SBX-C with Ejector

  • Robust gripper with integrated, pneumatic vacuum generation, for powerful handling of lumber, planed or glued timber, sheet materials, construction timber, pallets and crate elements
  • Handling of naturally growing materials with knots or cracks or with warped, rough surfaces
  • Ideal for the rough application conditions in saw mills or in woodworking and furniture construction
  • Also suitable for unstacking and transporting work pieces in layers when in the double gripper configuration
  • Ideal for operation with industrial robots and gantries due to its low weight and compact dimensions

Our Highlights...

  • 1) Pneumatic vacuum generator (multi-stage ejector)
  • 2) Unused suction cells are switched off automatically
  • 3) Wear-resistant sealing foam with adhesive film
  • 4) Compact valve unit

Your Benefits...

  • 1) Rapid vacuum power build-up for short cycles; minimum interference contours
  • 2) System pressure is maintained even when partially covered
  • 3) Long service life and low maintenance costs because the sealing foam is easy to replace
  • 4) Maintenance friendly because it is easy to remove
 

Individual items within the product family SBX-C with Ejector

SBX-C 1040x200 35 O10O10S05 SEM-150
SBX-C 1040x200 35 O10O10S05 SEM-150
10.01.20.01000
Vacuum area gripping system with integrated vacuum reservoir
Width B: 200 mm
Length L: 1040 mm
Cell Distance: 35 mm
Material-Type:
Foam 0+S,Height 10+10+5mm
SBX-C 1250x200 35 O10O10S05 SEM-150
SBX-C 1250x200 35 O10O10S05 SEM-150
10.01.20.01001
Vacuum area gripping system with integrated vacuum reservoir
Width B: 200 mm
Length L: 1250 mm
Cell Distance: 35 mm
Material-Type:
Foam 0+S,Height 10+10+5mm