Area Gripping Systems FM-SW

  • For use in packaging processes for handling a wide range of products, e.g. filling boxes
  • Ideal for integration in packaging machines (e.g. case packers) due to its compact dimensions and low weight
  • For use on vacuum suction spiders for handling bending workpieces such as metal sheets and veneer
  • FM type with connection for external vacuum generation

Our Highlights...

  • External vacuum generator
  • Choice of suction cup or sealing foam as the sealing element
  • Integrated flow restrictors
  • Base section made of plastic

Your Benefits...

  • High flow rates and vacuum power up to -0.08 bar; low operating costs
  • Gripper optimally adapted to the application
  • Minimal leakage losses when cells are not in use
  • High stiffness at a low weight
 

Individual items in the product family Area Gripping Systems FM-SW

 

FM-SW 76x22 4x6 N10
10.01.11.00851
Vacuum area gripping system with flow resistors
Length L: 76 mm
Width B: 22 mm
grid: 4 x 6 mm
Material-Type: Foam N, Height 10 mm
FM-SW 120x60 20x20 N10
10.01.11.01823
Vacuum area gripping system with flow resistors
Length L: 120 mm
Width B: 60 mm
grid: 20 x 20 mm
Material-Type: Foam N, Height 10 mm
FM-SG 120x60 20 14xFSG12
10.01.11.02010
Vacuum area gripping system with flow resistors
Length L: 120 mm
Width B: 60 mm
Cell Distance: 20 mm
Number of suction cells: 14 Stk
Suct. cups: Bellows suct. pad FSG
Diameter Ds: 12 mm