Vacuum Area Gripping Systems FXCB/FMCB

The area gripping system FXCB/FMCB is ideal for stationary handling tasks with collaborative robots. It is suitable for handling workpieces regardless of size and geometry The area gripping system is equipped with an integrated pneumatic vacuum generation. Its extremely low weight and rounded shape make this gripper particularly well suited for HRC operation. Thanks to the innovative product design featuring increased contact surface and reduced impact forces, the gripper fulfills the requirements of ISO TS 15066.
 

Vacuum Area Gripping Systems FXCB

  • Area gripper with integrated vacuum generator
  • Suited for operation with collaborative robots
  • Sealing element: Sealing foam or suction cups

Vacuum Area Gripping Systems FMCB

  • Area gripper for external vacuum generator
  • Suitable for operation with collaborative robots
  • Sealing element: Sealing foam or suction cups

Robot set FXCB

  • Area gripper with integrated vacuum generator and connection cable
  • Sealing element: sealing foam or suction cups
  • Suitable for operation with lightweight robots and cobots